HUBBELL CANADA
Image of WA20NTMA2 WA20NTMA2 - Discontinued
*Image représentative
Image of WA20NTMA2 WA20NTMA2 - Discontinued
Discontinué

WA20NTMA2 - Discontinued

Marque: Wiegmann

No de catalogue: WA20NTMA2

DISCONTINUED - Terminal Assembly (Large N4/N12/N13) 2-Bracket 20X17

This strong versatile bracket assembly provides a great option for mounting terminal blocks in extra large JIC/NEMA Type 1, 4,12, and 13 enclosures. Installs easily and accomodates the desired amount of terminal straps or block strips. Order terminal straps and block strips separately.

  • Each bracket assembly consist of two painted carbon steel brackets which are mounted on collar studs
  • To select the correct bracket assembly, determine whether the bracket will be mounted parallel to the height or width dimension of the enclosure

Each bracket assembly consists of two or three brackets which mount on enclosure collar studs. Mounting straps can be positioned anywhere along the brackets and are held in place by spring locking nuts, making wiring easy and providing for the addition of more straps at a later date. Brackets may be installed parallel to height or width dimension. Each enclosure requires one bracket assembly and the desired number of terminal straps.

General

Accessory Type

Bracket

Application

Provides strong, versatile, and easily installed terminal block mounting supports. For use on extra large NEMA type 1, 4, or 12, and large JIC enclosures.

Catalog Number

WA20NTMA2

Color

White

Material

Carbon Steel

Type

Accessory

UPC

786725367665

Dimensions

Weight

3 lb

Logistics

Carton Quantity

1