HUBBELL CANADA
Entrée à bride mâle CEI à broche et manchon pour usage intensif 30A
Image of HBLS430B7WC Entrée à bride mâle CEI à broche et manchon pour usage intensif 30A
Image of HBLS430B7WC Entrée à bride mâle CEI à broche et manchon pour usage intensif 30A
play
Advantage P&S with Auxiliary Contacts
play
Advantage Series Switch-Rated Pin and Sleeve with Auxiliary Contacts
+4

Entrée à bride mâle CEI à broche et manchon pour usage intensif 30A

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBLS430B7WC

Entrée à bride mâle CEI à broche et manchon pour usage intensif, commuté, 30A 600V Max, 3 pôles, 4 fils, mise à la terre, 3 contacts de contrôle, NEMA 4X/IP67, étanche

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

  • Boîtier monobloc robuste
  • Support de contact en polyester thermodurci
  • Broches monobloc solides pour un contact électrique fiable

Control Contacts

Général

Catalog Number

HBLS430B7WC

Couleur

Red

Isolation

Insulated Body

Matériau

Thermoplastic

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Protection d'infiltrations

4X/IP69k

Série

Advantage® Series

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

IP69k NEMA 4X

Type

Watertight Inlet

UPC

783585679907

Dimensions

Poids

1.25 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Pressure Terminal Screws

Courant nominal

30 A

Description de la tension nominale

600 VAC Max

Phase

Three Phase

Résistance diélectrique

Withstands 3000V Minimum in

Lié au conducteur

Calibre des fils

#12 AWG to #10 AWG

Nombre de fils

4-Wire

Nombre de pôles

3-Pole

Certifications et conformité

Classe NEMA nominale

Non-NEMA

Norme(s) de l'industrie

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1.
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Cord Grip Retention - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistique

Quantité dans l'emballage

1