

Marque: QUAZITE
No de catalogue: PG2436RA08
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PG2436RA08
Charge nominale (ANSI)
T22
Indicateur EU RoHs
Isolé?
No
Matériau
Polymer Concrete
Type
Below Ground Box Extensions
Type de produit
Straight Wall
UPC
662037110925
Dimensions
36 po x 24 po x 8 po
Hauteur
8 in
Largeur
24 in
Longueur
36 in
Poids
110 lb
Indicateur EU RoHs
Charge nominale (ANSI)
T22