HUBBELL CANADA
Image of B12A EYE, THIMBLE EYELET 5/8"
Image of B12A EYE, THIMBLE EYELET 5/8"

EYE, THIMBLE EYELET 5/8"

Marque: CHANCE Utility

No de catalogue: B12A

Eyelets are installed on the unthreaded end of bolts and used in deadend applications. Industry slang is slip eye.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Slotted hole allows bolt to be inserted from the eye side of the eyelet
  • 2-1/2 x 1-1/4" inside eye dimensions
  • Material: Ductile iron galvanized per ASTM A-153

Général

Catalog Number

B12A

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Ductile Iron, ASTM A-536

Série

Thimbleye® Series

Type

Eyelets

UPC

096359006718

Dimensions

Distance du pôle

N/A

Poids

1.53 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

1200