HUBBELL CANADA
Image of DFPCLCLCS1SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 1 Meter Length
Image of DFPCLCLCS1SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 1 Meter Length
Discontinué

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 1 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFPCLCLCS1SM

Fiber Optic, Patch Cord, Single Mode,Duplex, LC-LC, 1 Meter Length

Plenum Rated

General

Application

LC-LC

Catalog Number

DFPCLCLCS1SM

Color

Yellow

Connector Type

LC to LC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OS2

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312774

Dimensions

Length (Meters)

1 m

Size

OS2

Conductor Related

Fiber Type

Plenum

Mode

OS2, SM

Wire Type

Singlemode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

50