HUBBELL CANADA
Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 3 Meter Length
Image of DFHRCLCLCE3MM Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 3 Meter Length
Image of DFHRCLCLCE3MM Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 3 Meter Length
Discontinué

Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 3 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFHRCLCLCE3MM

Fiber Optic, Patch Cord, Riser Rated, OM3 Duplex, LC-LC, 3 Meter Length

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCE3MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Riser PVC

UPC

662620360720

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25