HUBBELL CANADA
Image of DFRCLCLCS5SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 5 Meter Length
Image of DFRCLCLCS5SM Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 5 Meter Length
Discontinué

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 5 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFRCLCLCS5SM

Fiber Optic, Patch Cord, Single ModeDuplex, LC-LC, 5 Meter Length

General

Catalog Number

DFRCLCLCS5SM

Color

Connector Type

LC to LC

UPC

662620327983

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

25