HUBBELL CANADA
Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 5 Meter Length
Image of SFRCLCAFCAS5SM Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 5 Meter Length
Image of SFRCLCAFCAS5SM Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 5 Meter Length
Discontinué

Fiber Optic, Patch Cords, Riser, Single Mode, LCA-FCA, 5 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: SFRCLCAFCAS5SM

Fiber Optic, Patch Cords, Riser, Single Mode,LCA-FCA, 5 Meter Length

General

Catalog Number

SFRCLCAFCAS5SM

Color

Connector Type

LC/APC to FC/APC

UPC

662620614243

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to FC/APC