HUBBELL CANADA
Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 3 Meter Length
Image of SFRCLCALCAS3SM Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 3 Meter Length
Image of SFRCLCALCAS3SM Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 3 Meter Length
Discontinué

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 3 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: SFRCLCALCAS3SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 3 Meter Length

General

Catalog Number

SFRCLCALCAS3SM

Color

Connector Type

LC/APC to LC/APC

UPC

662620614106

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to LC/APC