HUBBELL CANADA
Image of DFRCSTSTS2SM Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 2 Meter Length
Image of DFRCSTSTS2SM Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 2 Meter Length
Discontinué

Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 2 Meter Length

Marque: Hubbell Premise Wiring

No de catalogue: DFRCSTSTS2SM

Fiber Optic, Riser Rated, Single ModeDuplex, ST-ST, 2 Meter Length

General

Catalog Number

DFRCSTSTS2SM

Color

Connector Type

ST to ST

UPC

662620330457

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2,SM

Configuration

Connector Type

ST to ST

Logistics

Carton Quantity

25