

Marque: Hubbell Premise Wiring
No de catalogue: SFRCSCASCAS2SM
Riser Rated
Catalog Number
SFRCSCASCAS2SM
Color
Connector Type
SC/APC to SC/APC
Sub Brand
Fiber Optic Products
UPC
662620614335
Length
6.6 ft
Length (Meters)
2 m
Fiber Type
OS2
Mode
OS2, SM
Industry Standard(s)
EIA/TIA-455/-604
Connector Type
SC/APC to SC/APC