HUBBELL CANADA
Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength
Image of FPBKLTR12SC2M Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength
Image of FPBKLTR12SC2M Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength
Discontinué

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength

Marque: Hubbell Premise Wiring

No de catalogue: FPBKLTR12SC2M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 MeterLength

Standard Product

General

Application

Optical Signal

Attenuation

.75dB Per End

Boot Type

Standard Strain Relief Boot

Catalog Number

FPBKLTR12SC2M

Color

EU RoHS Indicator

Insulation

PVC

Item Type

SC-MM Pigtails

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-MM, 12F, 250LT, OM2

Temperature Rating

TIA 568-C.3

UPC

662620308838

Dimensions

Display Size

50 Micron

Length

118.11 in

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Attenuation

.75dB Per End

Temperature Rating

TIA 568-C.3

Configuration

Boot Type

Standard Strain Relief Boot

Logistics

Carton Quantity

50