HUBBELL CANADA
Image of GFTW15BK3 HubbellPRO,Weather Resistant,GFCI,15A,Black
Image of GFTW15BK3 HubbellPRO,Weather Resistant,GFCI,15A,Black
Discontinué

HubbellPRO,Weather Resistant,GFCI,15A,Black

Marque: Hubbell Wiring Device-Kellems

No de catalogue: GFTW15BK3

HUBBELLPRO, GFCI, 15A, Weather-Resistant, Tamper-Resistant, 3 Pack, Black

  • Autoguard self test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

General

Catalog Number

GFTW15BK3

Color

EU RoHS Indicator

Type

Tamper-Resistant/Weather Resistant

UPC

883778451249

Electrical Ratings

Current / Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

3