HUBBELL CANADA
Image of HBL4724REDIV Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory
Image of HBL4724REDIV Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory
Discontinué

Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL4724REDIV

Metal Raceway, Reducing Fitting, HBL4000/HBL2400 Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL4724REDIV

Color

EU RoHS Indicator

Item Type

HBL2400 and HBL4750 Series

Material

Steel

Series

HBL4750 Series

Style

Connector

Type

UPC

783585341804

Dimensions

Weight

0.7 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10