

Marque: Connector Mfg. Co. (CMC)
No de catalogue: GPT-2
GPT-2. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts.
Catalog Number
GPT-2
Material
Aluminum
UPC
192663077472
Dimensions
1.39 in x 0.63 in x 0.88 in
Height
0.88 in
Length
1.39 in
Package Height
0 in
Package Length
0 in
Package Weight
0.054 lb
Package Width
0 in
Width
0.63 in