HUBBELL CANADA
Image of 6450 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size
Image of 6450 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size
Image of 6450 Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size

Guy Clamp, 3-Bolt, 1/4in to 7/16in Strand Size

Marque: CHANCE Utility

No de catalogue: 6450

Parallel grooves of clamp body tightly traps strand to form a loop type guy deadend.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Three 1/2" dia. clamping bolts
  • 1-9/16" x 6" clamping plates
  • Galvanized steel per ASTM A-153
  • RUS Listed, u - Deadend for steel or aluminum clad strand

Général

Catalog Number

6450

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Guy Deadend

Type de produit

Straight

UPC

096359073192

Dimensions

Dimensions

6.000 po x 1.560 po x 2.500 po

Distance du pôle

N/A

Hauteur

2.5 in

Largeur

1.56 in

Longueur

6 in

Poids

2.12 lb

Certifications et conformité

Norme(s) de l'industrie

NEMA PH 23

Référence d'enregistrement RUS

u - Deadend for steel or aluminum clad strand

Logistique

Nombre d'unités sur la palette

960