HUBBELL CANADA
GUY-HOOK, 10M Strand, 10,000 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR
Image of 400149910 GUY-HOOK, 10M Strand, 10,000 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR
Image of 400149910 GUY-HOOK, 10M Strand, 10,000 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR
Image of 400149910 GUY-HOOK, 10M Strand, 10,000 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR

GUY-HOOK, 10M Strand, 10,000 lbs. STRENGTH, 5/8in BOLT SIZE with INTEGRAL LAG SPUR

Marque: CHANCE Utility

No de catalogue: 400149910

Cast ductile iron guy-hook attachment for deadending guy wire. Manufactured per CAO specification AT-7909. Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Backside cleats offer additional support for wood pole installations
  • 2-1/2" base width x 4-3/4" overall length
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Général

Catalog Number

400149910

Enduit

Galvanized, ASTM A-153

Matériau

Ductile Iron, ASTM A-536

Résistance à la traction

12400 lb.

UPC

096359070795

Dimensions

Distance du pôle

N/A

Poids

1.52 lb

Certifications et conformité

Numéro de spécification « CAS/CAO »

7909

Liée à la force

Résistance à la traction

12400 lb.

Logistique

Nombre d'unités sur la palette

1200