HUBBELL CANADA
GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE
Image of GH5 GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE
Image of GH5 GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE
Image of GH5 GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE

GUY-HOOK, 12,400 lbs. STRENGTH, 5/8in BOLT SIZE with 9/16in LOWER HOLE

Marque: CHANCE Utility

No de catalogue: GH5

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 7/16"
  • Backside surface cleats increase stability in wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Rating increases to 13,550 lbs. with ASTM A-307 thru-bolts
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90
  • RUS listed, V - Guy Attachment

Général

Catalog Number

GH5

Enduit

Galvanized, ASTM A-153

Matériau

Ductile Iron, ASTM A-536

Résistance à la traction

12400 lb.

UPC

096359036722

Dimensions

Dimensions

4.750 po x 3.600 po x 1.750 po

Distance du pôle

N/A

Hauteur

1.75 in

Largeur

3.6 in

Longueur

4.75 in

Poids

1.36 lb

Certifications et conformité

Référence d'enregistrement RUS

v - Guy Attachment

Liée à la force

Résistance à la traction

12400 lb.

Logistique

Nombre d'unités sur la palette

1200