HUBBELL CANADA
GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR
Image of GH6ILS GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR
Image of GH6ILS GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR
Image of GH6ILS GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR

GUY-HOOK, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with INTEGRAL LAG SPUR

Marque: CHANCE Utility

No de catalogue: GH6ILS

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 1/2"
  • Backside surface cleats increase stability in wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90

Général

Catalog Number

GH6ILS

Enduit

Galvanized, ASTM A-153

Matériau

Ductile Iron, ASTM A-536

Résistance à la traction

18350 lb.

UPC

096359036753

Dimensions

Dimensions

5.000 po x 3.600 po x 4.300 po

Distance du pôle

N/A

Hauteur

4.3 in

Largeur

3.6 in

Longueur

5 in

Poids

1.49 lb

Liée à la force

Résistance à la traction

18350 lb.

Logistique

Nombre d'unités sur la palette

1200