HUBBELL CANADA
GUY-HOOK, 25,400 lbs. STRENGTH, 7/8in BOLT SIZE with 9/16in & 13/16in LOWER HOLES
Image of GH6X GUY-HOOK, 25,400 lbs. STRENGTH, 7/8in BOLT SIZE with 9/16in & 13/16in LOWER HOLES
Image of GH6X GUY-HOOK, 25,400 lbs. STRENGTH, 7/8in BOLT SIZE with 9/16in & 13/16in LOWER HOLES
Image of GH6X GUY-HOOK, 25,400 lbs. STRENGTH, 7/8in BOLT SIZE with 9/16in & 13/16in LOWER HOLES

GUY-HOOK, 25,400 lbs. STRENGTH, 7/8in BOLT SIZE with 9/16in & 13/16in LOWER HOLES

Marque: CHANCE Utility

No de catalogue: GH6X

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 3/4"
  • Backside surface cleats increase stability in wood pole installations
  • 2-3/4" base width x 5-11/16" length
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90

Général

Catalog Number

GH6X

Enduit

Galvanized, ASTM A-153

Matériau

Ductile Iron, ASTM A-536

Résistance à la traction

25400 lb.

UPC

096359036777

Dimensions

Distance du pôle

N/A

Poids

1.89 lb

Liée à la force

Résistance à la traction

25400 lb.

Logistique

Nombre d'unités sur la palette

1000