

Marque: QUAZITE
No de catalogue: PA1730SC09
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PA1730SC09
Matériau
Polymer Concrete
Type
Cover
Dimensions d'expédition
24.5 in x 37.75 in x 3.5 in
Largeur
17 in
Longueur
30 in
Charge nominale
AASHTO H25