HUBBELL CANADA
Image of HFXE1-40T-302 HFXE1-40T-302 - HFX Emergency 40W 2 Lamp- Biaxial
Image of HFXE1-40T-302 HFXE1-40T-302 - HFX Emergency 40W 2 Lamp- Biaxial
Discontinué

HFXE1-40T-302 - HFX Emergency 40W 2 Lamp- Biaxial

Marque: Killark

No de catalogue: HFXE1-40T-302

HFX Emergency 40W 2 Lamp- Biaxial

  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

General

Catalog Number

HFXE1-40T-302

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Biaxial

Light Source

Linear Fluorescent

Lumen Range

0-2,000 lm

Lumens

900

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Tubes

Product Family

Lighting

Series

HFXE Series

UPC

783936067322

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

22.5

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

900