

Marque: CHANCE Utility
No de catalogue: 1232
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
1232
Enduit
Galvanized, ASTM A-153
Matériau
Steel
Type
T-Section Type
Type de fini
Galvanized
UPC
096359068327
Dimensions
12.100 po x 2.500 po x 2.850 po
Distance du pôle
N/A
Hauteur
2.85 in
Largeur
2.5 in
Longueur
12.1 in
Poids
2.08 lb
Nombre d'unités sur la palette
960