HUBBELL CANADA
Image of DU5S5 HOOK, CABLE RACK, 16 3/8"
Image of DU5S5 HOOK, CABLE RACK, 16 3/8"

HOOK, CABLE RACK, 16 3/8"

Marque: CHANCE Utility

No de catalogue: DU5S5

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Ends are upturned to restrain insulator pad
  • Hot dip galvanized per ASTM A-153
  • Use DE11U1 insulator pad

Général

Catalog Number

DU5S5

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Type

T-Slot Channel Type

Type de fini

Galvanized

UPC

096359370901

Dimensions

Distance du pôle

N/A

Largeur

1.5 in

Longueur

16.38 in

Poids

1.93 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

640