HUBBELL CANADA
Image of 1293 HOOK, CABLE RACK, 16 5/8"
Image of 1293 HOOK, CABLE RACK, 16 5/8"

HOOK, CABLE RACK, 16 5/8"

Marque: CHANCE Utility

No de catalogue: 1293

Cable Rack Hook, 16 5/8" long for heavy channel type racks. Stops prevent insulator from sliding past end of hook. Hot dip galvanized.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Manufactured from 4" x 1-19/32" x 3/16" channel steel
  • 200 lbs. load rated
  • Galvanized per ASTM A-153
  • Compliance with ANSI C135.35
  • Use with 1115 insulator pad

Général

Catalog Number

1293

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Heavy Channel Type

Type de fini

Galvanized

UPC

096359068808

Dimensions

Distance du pôle

N/A

Longueur

16.63 in

Poids

3.43 lb

Logistique

Nombre d'unités sur la palette

500