HUBBELL CANADA
Image of C2031128 HOOK, CABLE RACK, 7 1/2"
Image of C2031128 HOOK, CABLE RACK, 7 1/2"

HOOK, CABLE RACK, 7 1/2"

Marque: CHANCE Utility

No de catalogue: C2031128

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC coating on support hooks avoids the need for porcelain insulator pad
  • 3/16" x 1-1/2" x 1-1/8" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 400 lbs.

Général

Catalog Number

C2031128

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

T-Slot Channel Type

Type de fini

Galvanized w/PVC coating

UPC

096359013358

Dimensions

Distance du pôle

N/A

Longueur

7.5 in

Poids

1.06 lb

Logistique

Nombre d'unités sur la palette

2000