HUBBELL CANADA
Image of T2030500 HOOK, CABLE RACK, PLASTISOL COATED
Image of T2030500 HOOK, CABLE RACK, PLASTISOL COATED

HOOK, CABLE RACK, PLASTISOL COATED

Marque: CHANCE Utility

No de catalogue: T2030500

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC coating on support hooks avoids the need for porcelain insulator pad
  • 3/16" x 1-1/2" x 1-35/64" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 200 lbs.

Général

Catalog Number

T2030500

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Type

T-Slot Channel Type

Type de fini

Galvanized w/PVC coating

UPC

096359463405

Dimensions

Distance du pôle

N/A

Longueur

18 in

Poids

3.14 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

600

Quantité dans l'emballage

15