HUBBELL CANADA
Image of 6584 HOOK, GUY, STANDARD, 1 BOLT
Image of 6584 HOOK, GUY, STANDARD, 1 BOLT

HOOK, GUY, STANDARD, 1 BOLT

Marque: CHANCE Utility

No de catalogue: 6584

Guy hook restricts guy wire from creeping down pole in wrapped strand guy applications. Hooks should be installed under head of bolt for maximum bolt shear strength.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Attaches with 5/8" thru-bolt
  • 7/16" X 1-3/4" galvanized steel per ASTM A-153

Général

Catalog Number

6584

Enduit

Galvanized, ASTM A-153

Matériau

7/16" x 1 3/4" x 4" Steel

Type

1-Bolt Standard

UPC

096359073574

Dimensions

Distance du pôle

N/A

Hauteur

4 in

Largeur

1.75 in

Poids

0.84 lb

Certifications et conformité

Référence d'enregistrement RUS

bj - Guy hook

Logistique

Nombre d'unités sur la palette

2400