HUBBELL CANADA
Image of 34760 IC 1
Image of 34760 IC 1

IC 1

Marque: Ripley Tools

No de catalogue: 34760

15-35 kV URD Cable Insulation Chamfering Tools. Easily adjustable and featuring recessed blades for greater safety.

  • Chamfering tool creates a 45° bevel approximately 0.125″ (3.17 mm) in length
  • Easily adjusts to fit cable diameters from 0.65″ to 1.875″ (16.51 to 47.63 mm)
  • Suited for XLPE insulations
  • Features safe, recessed blades to prevent injury & blade damage

General

Accessibility

End

Catalog Number

34760

Material - Insulation

XLPE

Product Type

Insulation Tools

UPC

096359845782

Dimensions

Diameter

0.65 in – 1.875 in

Max Cable/Hose O.D.

1.875 in

Min Cable/Hose O.D.

0.65 in (16.51 mm)

Electrical Ratings

Rating - Minimum Voltage

15 kV

Voltage - Maximum

35 kV

Conductor Related

Cable Specification

Primary Distribution Underground

Operational

Accessibility

End