HUBBELL CANADA
Indoor/Outdoor Compression Driver - 13314 Series (100V)
Image of 13314-004 Indoor/Outdoor Compression Driver - 13314 Series (100V)
Image of 13314-004 Indoor/Outdoor Compression Driver - 13314 Series (100V)

Indoor/Outdoor Compression Driver - 13314 Series (100V)

Marque: GAI-Tronics

No de catalogue: 13314-004

A compression drivers that is designed to provide optimum performance in both commercial and industrial applications. These indoor/outdoor compression drivers are commonly used in light and heavy manufacturing facilities with high ambient noise, and corrosive and hazardous environments.

  • Low Distortion, Superior Sound
  • Rain-Tight, Chemical Resistant Housing
  • Suitable for Harsh or Corrosive Environments
  • Variable Impedance Drivers
  • Fits GAI-TRONICS' Horns with 1 3/8" - 18 UNEF Threads
  • NEMA 4X

Général

Catalog Number

13314-004

Température fonctionnement

-40° C to +70° C (-40° F to +158° F)

Type de produit

Drivers

Dimensions

Poids

4.3 lb

Caractéristiques électriques

Impédance

100V

Certifications et conformité

Classe NEMA nominale

4X

Classement(s) de risque

  • Class I, Div. 2, Groups A, B, C, D
  • Class II, Div. 2, Groups F, G
  • Class III, Div. 2

Liée à l'opération

Température fonctionnement

-40° C to +70° C (-40° F to +158° F)