HUBBELL CANADA
Industrial Acoustic Hood - 23dB (For Industrial Intercom Models)
Image of 988-60-0002-701 Industrial Acoustic Hood - 23dB (For Industrial Intercom Models)
Image of 988-60-0002-701 Industrial Acoustic Hood - 23dB (For Industrial Intercom Models)

Industrial Acoustic Hood - 23dB (For Industrial Intercom Models)

Marque: GAI-Tronics

No de catalogue: 988-60-0002-701

Containing a pre-drilled gear-plate specifically for GAI-TRONICS industrial intercom products, the 988-60-0002-70x series' acoustic hoods have 316 (marine) stainless steel mounting hardware suited to the arduous environments in which GAI-Tronics' paging equipment is installed. -23dB sound absorption offers the user maximum protection from high ambient noise levels.

  • Outer Shell: General Purpose Resin continuous filament mat
  • Fire Resistance: BS476 Part 7 Class 2 Surface Spread of Flame
  • Acoustic Insulation:50mm Tissue faced non hygroscopic Rockwool RW3, Density 60kg/m3
  • Insulation Liner: White Perforated Polypropylene, 3mm thickness
  • Equipment Mounting Plate (Gear Plate): 316 (Marine) grade Stainless Steel, 2mm thickness
  • Mounting Brackets (Straps): 316 (Marine) grade Stainless Steel 6mm
  • Weight: Approx 27 kg

Général

Catalog Number

988-60-0002-701

Couleur

Ral 1006 Yellow

Type d'article

Acoustic Hood

Type de produit

Industrial Acoustic Hood

UPC

783586234501

Dimensions

Poids

59.5 lb