HUBBELL CANADA
Image of C9091032PG INSULATOR, SPOOL, ANSI 53-2, POLYMER
Image of C9091032PG INSULATOR, SPOOL, ANSI 53-2, POLYMER
Image of C9091032PG INSULATOR, SPOOL, ANSI 53-2, POLYMER

INSULATOR, SPOOL, ANSI 53-2, POLYMER

Marque: CHANCE Utility

No de catalogue: C9091032PG

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 25kV Wet: 12kV Vertical, 15kV Horizontal
  • 3,000 lbs. minimum ultimate tensile strength

Général

Catalog Number

C9091032PG

Matériau

Polymer Blend

Résistance à la traction

3000 lb.

UPC

096359388722

Dimensions

Dimensions

3.131 po x 3.000 po x 3.131 po

Distance du pôle

N/A

Hauteur

3.131 in

Largeur

3 in

Longueur

3.131 in

Poids

0.3 lb

Certifications et conformité

Norme(s) de l'industrie

ANSI 53-2

Liée à la force

Résistance à la traction

3000 lb.

Logistique

Nombre d'unités sur la palette

2000

Quantité dans l'emballage

50