HUBBELL CANADA
Image of 13328-001 Integral Loudspeaker - Model 13328-001
Image of 13328-001 Integral Loudspeaker - Model 13328-001

Integral Loudspeaker - Model 13328-001

Marque: GAI-Tronics

No de catalogue: 13328-001

Specially designed to fill unique application needs - these horns provide flexibility in design and application to fill individual communication requirements.

  • Non-corrosive beige molded ABS
  • Two-way adjustable mount allows precise positioning
  • Compact integral 8 ohm driver has 15 watt rating

Général

Catalog Number

13328-001

Compatibilité

Use Mounting Assembly 412-002 (Has integral Driver)

Matériau

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

UPC

783586231005

Liée à l'opération

Compatibilité

Use Mounting Assembly 412-002 (Has integral Driver)