HUBBELL CANADA
Image of 13350 Integral Loudspeaker - Model 13350
Image of 13350 Integral Loudspeaker - Model 13350

Integral Loudspeaker - Model 13350

Marque: GAI-Tronics

No de catalogue: 13350

GAI-Tronics revolutionary Model 13350 Integral Loudspeakers provide all-purpose paging in a compact size. These truly weatherproof outdoor loudspeakers are suited for commercial as well as industrial applications. Other speakers may be rain-tight, but only the 13350 can withstand a direct hosedown without impaired performance.

  • 12 Watt, 8 Ohm
  • 90 Degree Nominal Dispersion Angle
  • Waterproof
  • Highly Resistant to Chemicals & Corrosives
  • Increased Intelligibility
  • Durable, Glass-Reinforced Polyester, Black
  • Integrated Mounting Holes, Conduit Entries & Electrical Connections
  • Reversible Rear Enclosure

Completely weatherproof with all mounting holes, conduit entries and electrical terminations integrated into the rear enclosure.

Général

Alimentation de puissance

16 Watt Continuous

Catalog Number

13350

Température fonctionnement

  • -40°C to +70 °C
  • -40°F to 158 °F

UPC

850025795166

Dimensions

Capacité en pieds cubes

619.965248 cu.in

Hauteur

9.52 in

Largeur

8.02 in

Poids

6.4 lb

Profondeur

8.12 in

Caractéristiques électriques

Alimentation de puissance

16 Watt Continuous

Liée à l'opération

Température fonctionnement

  • -40°C to +70 °C
  • -40°F to 158 °F