HUBBELL CANADA
Image of SSLS1TCS Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring
Image of SSLS1TCS Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring
Discontinué

Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring

Marque: Hubbell Wiring Device-Kellems

No de catalogue: SSLS1TCS

Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring

  • 12mm
  • Top Wobble Coil Spring

Top Wobble Spring

General

Application

Sensor Mounting

Catalog Number

SSLS1TCS

Color

Black

Construction

Fabricated

Item Type

Limit Switch

Material

Composite

UPC

783585711119

Dimensions

Display Size

Standard Sized Product

Weight

0.3 lb

Logistics

Carton Quantity

10