HUBBELL CANADA
Image of AAR10C120 Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty, 120V AC
Image of AAR10C120 Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty, 120V AC

Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty, 120V AC

Marque: Hubbell Wiring Device-Kellems

No de catalogue: AAR10C120

Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty,120V AC

Use with 120V AC Only

General

Catalog Number

AAR10C120

Color

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Relays

Type

Accessories

UPC

783585158747

Dimensions

Weight

0.3 lb

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC