HUBBELL CANADA
Industrial Grade, Pendant Controls, Push Button Station, 6) Buttons- Single Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS6 Industrial Grade, Pendant Controls, Push Button Station, 6) Buttons- Single Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS6 Industrial Grade, Pendant Controls, Push Button Station, 6) Buttons- Single Speed, Pilot Duty, 250V AC Max, Terminal Screws

Industrial Grade, Pendant Controls, Push Button Station, 6) Buttons- Single Speed, Pilot Duty, 250V AC Max, Terminal Screws

Marque: Hubbell Wiring Device-Kellems

No de catalogue: PBS6

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station, 6) Buttons- Single Speed, Pilot Duty, 250V AC Max, Terminal Screws, Yellow

  • 6 button
  • Single speed

Standard Product

General

Actuator

Push Buttons

Catalog Number

PBS6

Contact Configuration

Momentary

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

Indicator(s) Type

None

Ingress Protection

IP44

Material - Mounting Hardware

Cable Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Product Family

Pendant Pushbutton station, Type 2020 PBP Assembled

Series

Heavy Duty Series

Style

Six Button

Type

Single Speed

UPC

783585610610

Dimensions

Display Size

Full Sized

Length

3.25 in

Weight

7.15 lb

Width

4.38 in

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

CSA Certified

Nema Rating

NEMA 3R

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Logistics

Carton Quantity

10