HUBBELL CANADA
Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum
Image of 30100 Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum
Image of 30100 Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum

Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum

Marque: Bryant

No de catalogue: 30100

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, For 30A Side Wired Only, Aluminum

  • Toggle
  • Motor Disconnect NEMA 1 Enclosure Only
  • For 30A Side Wired Only
  • Aluminum

30A Enclosure Only

General

Application

For 30A Switches

Catalog Number

30100

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Only

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Product Family

Non-Fused

Style

Standard Duty

Type

Enclosures without Switch

UPC

781786620636

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Environmental Conditions

Indoor Only

Force Related

Load Capacity

Inductive

Operational

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

10