HUBBELL CANADA
Image of 4901BW Industrial 1-Pole Toggle Switch, White, 20A, 120/277V AC
Image of 4901BW Industrial 1-Pole Toggle Switch, White, 20A, 120/277V AC

Industrial 1-Pole Toggle Switch, White, 20A, 120/277V AC

Marque: Bryant

No de catalogue: 4901BW

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4901BW

Color

Product Family

Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786715240

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4500