HUBBELL CANADA
Image of DSM010LA DimmingSwitch, Low Voltage, Momentary, 0-10V DC, Light Almond
Image of DSM010LA DimmingSwitch, Low Voltage, Momentary, 0-10V DC, Light Almond

DimmingSwitch, Low Voltage, Momentary, 0-10V DC, Light Almond

Marque: Hubbell Wiring Device-Kellems

No de catalogue: DSM010LA

Switches and Lighting Control, DimmingSwitch, Low Voltage, Momentary, 0-10V DC, Light Almond

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • 3-button switch
  • Vacancy Operation
  • Pilot Light
  • Single Gang Design

General

Catalog Number

DSM010LA

Color

Light Almond

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Dimming Switches

Type

Accessories

UPC

783585564975

Dimensions

Weight

0.2 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

50