HUBBELL CANADA
Image of DSL010I DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory
Image of DSL010I DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory

DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory

Marque: Hubbell Wiring Device-Kellems

No de catalogue: DSL010I

Switches and Lighting Control, DimmingSwitch, Low Voltage, Latching, 0-10V DC, Ivory

  • 3-button switch
  • Auto ON/Auto OFF operation
  • Pilot Light
  • Single Gang Design

General

Catalog Number

DSL010I

Color

Ivory

Product Family

Dual;Ultrasonic;Passive Infrared

Style

Low Voltage Dimming Switches

Type

Accessories

UPC

783585565026

Dimensions

Weight

0.2 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

50