HUBBELL CANADA
Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25
Image of HJ6AOW25 Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25
Image of HJ6AOW25 Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25
Image of HJ6AOW25 Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25
Image of HJ6AOW25 Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25
Image of HJ6AOW25 Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25
Discontinué

Jack, Keystone, Cat 6A, Universel, Blanc Bureau, paquet de 25, HJ6AOW25

Marque: Hubbell Premise Wiring

No de catalogue: HJ6AOW25

Jack, Keystone, Cat 6A, universel, blanc bureau, paquet de 25.

  • Third Party Verified Category 6A Component Exceeds TIA and ISO Limits
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Général

Application

Telephone and Data Distribution Jack

Catalog Number

HJ6AOW25

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Contacts

Beryllium Copper

Couleur

Office White

Famille de produit

Cat 6A

Matériel - quincaillerie de montage

Keystone

Performance

  • Electrical - 1.5 dB min NEXT margin over ISO component -
  • Electrical - 4.5db min NEXT margin over TIA 568-C.2 component at 500MHz -
  • Electrical - Enhanced common mode design eliminates residual and reflected NEXT and ANEXT -
  • Electrical - Qualified to 150% of 802.3bt PoE Current Level -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -
  • General Information - HJ6Axx Jacks are not compatible with RJ11, RJ14 or RJ25 6-position plugs -
  • General Information - Icon Compatible Supporting 606-B requirements -
  • Mechanical - Contact performance confirmed over the full range of ISO/FCC compliant plug -
  • Mechanical - IDC Contact Termination: 10x -
  • Mechanical - Keystone Latching Force: 25 lbs. -
  • Mechanical - Nose Contact Mating Cycles: 2000 -

Spécifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin lead 60/40 plating over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating
  • Packaging - Carton 100% recycled material - bag 85% recycled material

Températures nominales

Per TIA

Type d'article

NEXTSPEED Ascent Category 6A Jacks

UPC

662620214092

Dimensions

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Insulation Displacement

Résistance des contacts

100 Ohm

Tenue en tension

1000V RMS, 1414V DC

Lié au conducteur

Contacts

Beryllium Copper

Certifications et conformité

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Norme(s) de l'industrie

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Liée à l'opération

Performance

  • Electrical - 1.5 dB min NEXT margin over ISO component -
  • Electrical - 4.5db min NEXT margin over TIA 568-C.2 component at 500MHz -
  • Electrical - Enhanced common mode design eliminates residual and reflected NEXT and ANEXT -
  • Electrical - Qualified to 150% of 802.3bt PoE Current Level -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -
  • General Information - HJ6Axx Jacks are not compatible with RJ11, RJ14 or RJ25 6-position plugs -
  • General Information - Icon Compatible Supporting 606-B requirements -
  • Mechanical - Contact performance confirmed over the full range of ISO/FCC compliant plug -
  • Mechanical - IDC Contact Termination: 10x -
  • Mechanical - Keystone Latching Force: 25 lbs. -
  • Mechanical - Nose Contact Mating Cycles: 2000 -

Températures nominales

Per TIA

Logistique

Nombre d'articles dans l'emballage

25 Pack

Quantité dans l'emballage

4