HUBBELL CANADA
Image of 36525 JCST 715QR
Image of 36525 JCST 715QR

JCST 715QR

Marque: Ripley Tools

No de catalogue: 36525

Coaxial Coring & Stripping Tool with 3/8ʺ Drill Adapter for COMMSCOPE Quantum Reach® Cable. This is a tool line dedicated to work on one very prevalent series of hardline cables from Commscope.  It will simultaneously strip the jacket, core the dielectric, strip the aluminum sheath and trim the conductor to the proper length in one fast and precise operation on COMMSCOPE Quantum Reach® Cable.

  • Durable, all-metal tool designed to simultaneously strip the jacket, core the dielectric, strip the aluminum sheath & trim the conductor to the proper length in one quick operation
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

General

Catalog Number

36525

UPC

096359849513

Dimensions

Weight

1.03 lb