HUBBELL CANADA
Image of 36533 JCST 860QR-R
Image of 36533 JCST 860QR-R

JCST 860QR-R

Marque: Ripley Tools

No de catalogue: 36533

Coaxial Coring & Stripping Tool with 3/8ʺ Drill Adapter for COMMSCOPE Quantum Reach® Cable. This is a tool line dedicated to work on one very prevalent series of hardline cables from Commscope.  It will simultaneously strip the jacket, core the dielectric, strip the aluminum sheath and trim the conductor to the proper length in one fast and precise operation on COMMSCOPE Quantum Reach® Cable.

  • Durable, all-metal tool designed to simultaneously strip the jacket, core the dielectric, strip the aluminum sheath & trim the conductor to the proper length in one quick operation
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

General

Catalog Number

36533

Dimensions

Weight

1.03 lb