HUBBELL CANADA
Image of 091041017 Kellems Wire Management, Adapters for Multi-Pin Connectors, 2" X 18", Aluminum
Image of 091041017 Kellems Wire Management, Adapters for Multi-Pin Connectors, 2" X 18", Aluminum
play
Kellems Wire Management Solutions

Kellems Wire Management, Adapters for Multi-Pin Connectors, 2" X 18", Aluminum

Marque: Hubbell Wiring Device-Kellems

No de catalogue: 091041017

Kellems Wire Management, Adapters for Multi-Pin Connectors, 2" X 18", Aluminum

Kellems® Thread Adapters are devices formatting AN-MS connectors and other multi-pin connectors to Kellems grips with NPT threaded fittings. They are made of aluminum with internal threads and replace the connector cord clamp. These adapters permit the installation of Kellems Grips, to prevent cable or conduit pull-out and control arc-of-bend. Thread adapters allow the installation of Kellems® Grips on multi-pin connectors at electrical consoles, mobile equipment, control switches, assembly equipment and testing machines.

  • Easy installation
  • Allows the use of Kellems grips
  • Extends connector and cable life

Standard Product

General

Application

Catalog Number

091041017

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Item Type

Multi-Pin Connector Adapters

Material

Aluminum

Series

Thread Adapters Series

Specifications

  • AN-MS Connector Size - 36
  • Material - Aluminum
  • NPT Thread Size - 1 1/2 Inch
  • Thread Size - 2" x 18"

Style

For Multi-Pin Connectors

Type

UPC

783585325842

Dimensions

Display Size

1 1/2" NPT to 36

Weight

1 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

2