HUBBELL CANADA
Image of 074093514 Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh
Image of 074093514 Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh
play
Kellems Wire Management Solutions
Image of 074093514 Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh
Image of 074093514 Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh
Discontinué

Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh

Marque: Hubbell Wiring Device-Kellems

No de catalogue: 074093514

Kellems Wire Management, Liquidtight System, Straight, 1", Insulated with Mesh

Strain Relief for Liquidtight Conduit - Steel Fitting, Stainless Steel Mesh for Liquidtight Metal Conduit and PolyTuff® I Non-Metallic Conduit. Helps prevent conduit pull-out and damage at the fitting; Reduces equipment downtime.

  • Easy installation
  • Allows the use of Kellems grips
  • Extends connector and cable life

General

Catalog Number

074093514

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Product Family

Liquidtight Conduit Series

Specifications

  • Body - Zinc plated steel
  • Ferrule - Zinc plated steel
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Seal - Nylon
  • Strand - Stainless Steel

Style

For Metal & Non-Metallic PolyTuff I

Type

UPC

783585331904

Dimensions

Conduit Trade Size

1 in

Weight

0.45 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Logistics

Carton Quantity

10

Pallet Quantity

840