HUBBELL CANADA
Image of MA01-7002 Kit w/ CFS-3 & KS-2
Image of MA01-7002 Kit w/ CFS-3 & KS-2
Image of MA01-7002 Kit w/ CFS-3 & KS-2
Image of MA01-7002 Kit w/ CFS-3 & KS-2
Image of MA01-7002 Kit w/ CFS-3 & KS-2

Kit w/ CFS-3 & KS-2

Marque: Ripley Tools

No de catalogue: MA01-7002

Electrician Kit with 3-Hole Fiber Optic Stripper & Kevlar® Scissors. Comprises of 3 hole Fibre Optic stripper, Kevlar shears and lightweight nylon pouch, available in three kit options.

  • Lightweight Nylon Pouch
  • Features a heavy-duty belt clip and industrial hook and loop closure
  • Securely holds two go-to products conveniently within reach
  • FO 103-T-250-J 3 Hole Fiber Optic Stripper
  • Manufactured to precise tolerances to accurately remove the 1.6 to 3 mm fiber jacket, 600 to 900 micron buffer coating & standard 250 micron acrylate from fiber optic cable
  • High-quality precision tool requires no adjustment & will not scratch or nick the fiber
  • KS-1 Kevlar® Shears
  • Ergonomic, lightweight shears are ideal for cutting Kevlar® strength members in fiber optic cable
  • Micro-serrated blades for reduced slippage are made of high-carbon molybdenum & vanadium steel for long life

Général

Application

  • 1.6 - 3 mm Jacket → 600 - 900 µm Tight Buffer
  • 900 µm Tight Buffer → 250 µm Buffer Coating
  • 250 µm Buffer Coating → 125 µm Bare Fiber

Catalog Number

MA01-7002