

Marque: Hubbell Wiring Device-Kellems
No de catalogue: KP14AL
Standard Product
Catalog Number
KP14AL
Color
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
Product Family
PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3
Specifications
Style
Blank
Type
Cover Plates
UPC
783585339849
Weight
0.05 lb
Width
2.4 in
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
4900