HUBBELL CANADA
Image of 80669 KS-1 Nylon Pouch Only
Image of 80669 KS-1 Nylon Pouch Only
Image of 80669 KS-1 Nylon Pouch Only
Image of 80669 KS-1 Nylon Pouch Only
Image of 80669 KS-1 Nylon Pouch Only

KS-1 Nylon Pouch Only

Marque: Ripley Tools

No de catalogue: 80669

5.5″ Fiber Optic Kevlar® Scissors. Durable, lightweight and ergonomic shears.

  • Durable, lightweight & ergonomic shears ideal for cutting Kevlar® strength fibers & aramid yarns, as well as other tough application materials including dyneema & synthetic cords
  • Single micro-serrated blade reduces slippage & produces clean cuts every time
  • Blades are constructed from high-carbon molybdenum & vanadium steel to ensure longevity
  • Optional protective nylon pouch with belt loop is available to carry the tool safely

Général

Catalog Number

80669

Dimensions

Longueur

5.5 in

Longueur Métrique

140 mm

Poids

2.8 oz