HUBBELL CANADA
L47ART, Stainless Steel Circular Twin L Die, Index 587, Use with 60-Ton HYPRESS™
Image of L47ART L47ART, Stainless Steel Circular Twin L Die, Index 587, Use with 60-Ton HYPRESS™
Image of L47ART L47ART, Stainless Steel Circular Twin L Die, Index 587, Use with 60-Ton HYPRESS™

L47ART, Stainless Steel Circular Twin L Die, Index 587, Use with 60-Ton HYPRESS™

Marque: Burndy

No de catalogue: L47ART

L Die, Index 587.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 587

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L47ART

Color Code

White

Crimp Force Capacity

60 ton

Die Index

587

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

781810010471

Dimensions

Weight

2.75 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891